Mounting Bases
Module Type | Catalog Number | Description |
|---|---|---|
Mounting Base | 5034-MB, 5034-MBXT | Mounting base – 15 mm (0.59 in.) |
5034-MBSA, 5034-MBSAXT | Mounting base – 15 mm (0.59 in.) with SA power |
Environmental specifications and certifications for PointMax mounting bases are provided
in Environmental Specifications and Certifications.
Provide Feedback