Diagnostic Assembly
Diagnostic Digital 16 Point with Diagnostics Assembly
- Instance ID = 0x315 (789)
- Size = 416 bytes
Name | Data Type | Size in Bytes |
|---|---|---|
RunMode | BOOL | 1 |
InfoBits_Pad1 | BOOL | |
DiagnosticActive | BOOL | |
CIPSyncValid | BOOL | |
CIPSyncTimeout | BOOL | |
InfoBits_Pad5 | BOOL | |
InfoBits_Pad6 | BOOL | |
InfoBits_Pad7 | BOOL | |
DiagnosticSequenceCount | SINT | 1 |
DiagBits_Pad0 | BOOL | 2 |
DiagBits_Pad1 | BOOL | |
DiagBits_Pad2 | BOOL | |
DiagBits_Pad3 | BOOL | |
DiagBits_Pad4 | BOOL | |
DiagBits_Pad5 | BOOL | |
DiagBits_Pad6 | BOOL | |
DiagBits_Pad7 | BOOL | |
DiagBits_Pad8 | BOOL | |
DiagBits_Pad9 | BOOL | |
BaseUnsupportedFault | BOOL | |
BaseIDFault | BOOL | |
FlashUpdateRequired | BOOL | |
SelfTestFault | BOOL | |
DiagBits_Pad14 | BOOL | |
DiagBits_Pad15 | BOOL | |
Pad | INT | 4 |
LocalClockOffset | LINT | 8 |
LocalClockOffsetTimestamp | LINT | 8 |
GrandMasterClockID[8] | SINT | 8 |
Points [0...15] | See Diagnostic Digital with Diagnostics Channel (Input) | 384 |
Diagnostic Counters
Diagnostic Counters Assembly for I/O
- Instance ID = 0x301 (769)
- Size = 16 bytes
Name | Data Type | Size in Bytes |
|---|---|---|
RunMode | BOOL | 1 |
InfoBits_Pad1 | BOOL | |
DiagnosticActive | BOOL | |
InfoBits_Pad3 | BOOL | |
InfoBits_Pad4 | BOOL | |
InfoBits_Pad5 | BOOL | |
InfoBits_Pad6 | BOOL | |
InfoBits_Pad7 | BOOL | |
DiagnosticSequenceCount | SINT | 1 |
CIPConnections | INT | 2 |
CIPLostPackets | DINT | 4 |
CIPTimeouts | DINT | 4 |
CPUUtilization | INT | 2 |
Pad | INT | 2 |
Provide Feedback