Loading
Rockwell Automation Left Bug Logo

CUBIC Offers the Power of Modular Thinking

The CUBIC Modular System provides the products, ancillaries, tools, and support you need to design and build optimized electrical switchboards and motor-control centers.
Talk to a specialist

Share This:

LinkedInLinkedIn
FacebookFacebook
XX
PrintPrint
EmailEmail
CUBIC- metal motor control center with three columns, multiple removable drawers and a touch screen

The advantages of going modular

Create tailor-made enclosures, using IEC 61439-certified hardware and ancillaries and designed using intuitive software that addresses all your questions.

CUBIC Modular System addresses your most crucial demands:

  • Build switchgear and panels that match your precise floorspace, project budget, and performance criteria.
  • You get the flexibility you need to design and build electrical switchboard and motor control centers to meet your most demanding applications.
  • Modularity = easier scalability. Adapt and grow as your needs evolve.
  • Design systems that best fits your plant – CUBIC Modular System is brand agnostic
  • No need to over design. Best-fit engineering combined with multiple power input locations
  • Cut accreditation time – CUBIC Modular Systems are tested and verified by the world's most recognized test laboratories.
  • Extensive global education and training programs help you optimize your design, build, and operation
  • Global support for authorized providers helps ensure delivery of high-quality packaged solutions.
  • Flat-pack supply needs less stocking and spares real estate

Combine with our industry-leading smart automation & information systems and take your panels to another level

CUBIC Modular System

Gain flexibility, agility, scalability, and efficiency.

Deliver intelligence, connectivity, protection, performance and total peace of mind!

CUBIC Modular System
eBook: The Modular System
eBook
CUBIC Modular System

The CUBIC Modular System provides numerous possibilities for construction of tested panels.

With the CUBIC Modular System, the choice of electrical components is completely up to you. The versatility regarding width, height and depth means that the panel can be designed to suit its place of installation, and ensures simultaneously that the panel can be modified or extended.

Download now

Chevron DownChevron Down
VIDEO
CUBIC Offers the Power of Modular Thinking

We believe in unlocking the potential within modular thinking.

Our unique attention to modularity enables any partner to comply with individual needs and demands.

We invest ourselves in building strong and lasting client relations based on a high level of business intimacy.

We stand out on unique support, high quality products, thoroughly tested solutions and sustainability, trustworthiness and independency.

We provide unique adaptable enclosure systems and support designed to fit any integrator. 

Loading

A Galaxy full of help and ideas

Extract maximum possible performance and value from your CUBIC Modular System enclosures using our easy-to-use design software. 

  • Optimize your designs
  • Get up to speed quickly with its intuitive interface
  • Leverage extensive training for maximum OEE
  • Save time and costs
    • design engineers can be more productive
    • lower skill levels required for panel assembly and wiring,
  • Optimize and reduce panel footprint and reduce over engineering
    • accurate temperature measurement
    • reduced real estate needs with precisely matched dimensions
  • Automatically creates complete BoM
    • send to single vendor
    • fewer mistakes
    • quicker to assemble
  • Integrate with higher-level software for more precise stocking, assembly and workflow
Cubic Modular System Equipment

  • Don’t over engineer
    Deliver power more efficiently

    Cu-flex flexible busbars unleash design freedom:
     

    • Delivered ready for use in a wide array of lengths 160 - 1,120 mm
    • No shortening, stripping, bending, or hole making for fitting
    • Using a patented technique, the ends of the busbar is forged to a solid unit
    • Its contact surface makes it possible to make maintenance-free connections
    • Time-saving installation
  • Global training to suit your needs
    Get up to speed and profitability... quickly

    The CUBIC Global Training Program is designed for panel builders, design engineers, and others associated with construction of switchboards and customized enclosures.

    The program is built to optimize and develop your skills as a CUBIC Partner based on theoretical and practical training modules; giving you an in-depth technical awareness of CUBIC’s products and auxiliary tools, while you also gain knowledge of international standards, type testing, and practical design of switchboards.

    After completing the program, you will become a certified CUBIC Partner and have acquired all necessary qualifications to provide your customers the most optimal solutions.

  • A winning combination of technology and protection
    The system integrator advantage

    When you use the CUBIC Modular System in conjunction with Rockwell Automation components you get everything you need to design and build optimized and IEC 61439-certified electrical switchboards and motor-control centers – quickly, more efficiently, and right first time.

    Your customers then benefit from a modular, flexible, and easily scalable solution that will grow as they grow.

  • Modular, scalable and easy to deploy
    OEM flexibility

    Take the time effort and cost out of designing switchgear panels. Streamline your design process, speed certification, and get to market quicker.

    In combination with Rockwell Automation components, you get an IEC 61439-certified solution that can be available on a single BoM speeding up integration, cutting paperwork and getting your solutions up and running more quickly.

  • Taking distributor panel building to another level
    Distributing greater choice and capabilities

    Modularize your panel building, benefit from streamlined design, build & test, and free up stock real estate.

    As a distributor with panel-building operations, if you join our system integrator program, you will benefit from the global support, knowledge and capabilities, which can take your deliverables and market penetration to the next level.

  • Don’t specialize... standardize
    End user deliverables

    Unique applications don't always require specialist hardware. CUBIC Modular System offer a solution for every size, shape, volume, and area you can think of... and then it can be expanded in every direction to grow as you grow. You don't need special panel-design and -building expertise, full training is given and you get a future-proof solution that is ready certified and proven in hundreds of applications around the world.

Ready to take the next step?

Complete the contact form and one of our specialists will be in touch.

Talk to a specialist
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose