Frames 8…15 Control Bay and Control Pod Kits
This table lists the renewal kits available for the control bay and control pod for frames 8…15. (XT) appears in the description column in the table to identify a kit that contains protective covers and/or dielectric grease on connectors. (Standard) appears in the description column in the table to identify a kit that does not contain protective covers or dielectric grease on connectors.
Cat. No. | Description | Notes | Item in Figure |
---|---|---|---|
SK-RM-IBFAN-54FLTR1 | IP21/IP54 Roof Vent Filter | — | A |
SK-RM-IBFAN1-F8 | IP21/IP54 Roof Vent Fan | — | B |
SK-RM-CB3DR-FLTR1 | IP21/IP54, 300 mm Wide Door Vent Filter | — | C |
Control Bay Ventilation Kits Identification
Cat. No. | Description | Notes | Item in Figure |
---|---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector | — | D |
SK-RM-MCB2-PF755 | Main Control Circuit Board, Regenerative/Low Harmonic/Inverter | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. | E |
SK-RM-PODBP1 | Control Pod Backplane Circuit Board | — | F |
SK-RM-FTR1-F8-XT | Fiber optic transceiver | — | — |
20-750-MFTB1-F8 | Fiber Transceiver Circuit Board | — | G |
SK-RM-FIB1-F8 | Fiber-optic Interface Circuit Board, Regenerative, and Low Harmonic | — | H |
SK-RM-FIB2-F8 | Fiber-optic Interface Circuit Board, Low Harmonic | — | H |
SK-RM-PODFAN1-F8 | Printed Circuit Board Fan Assembly | — | I |
20-750-MCPOD3-F8M | Control Pod Assembly, Regenerative, and Low Harmonic | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. | — |
20-750-MCPOD4-F8M | Control Pod Assembly, Low Harmonic | — | — |
Cat. No. | Description | Notes | Item in Figure |
---|---|---|---|
SK-RM-MCB1-PF755 | Main Control Circuit Board, Regenerative/Low Harmonic/Inverter | This kit catalog number supports PowerFlex® 755T firmware revisions 6.005 and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. | E |
20-750-MCPOD1-F8M | Control Pod Assembly, Regenerative, and Low Harmonic | This kit catalog number supports PowerFlex® 755T firmware revisions 6.005 and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. | — |
20-750-MCPOD2-F8M | Control Pod Assembly, Low Harmonic | This kit catalog number supports PowerFlex® 755T firmware revisions 6.005 and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. | — |
Control Pod Assembly Kits Identification (XT Shown)
Cat. No. | Description | Notes | Item in Figure |
---|---|---|---|
SK-RM-IBFH3-FUSE3x-Fn | Roof Fan 240V Control Power Fuse (FH1) | This kit contains one fuse. Kit catalog numbers vary based on the product frame size and voltage class. See the control bay roof fan 240V control power fuse replacement procedure for product frame size, voltage class, and kit compatibility. | J |
SK-RM-IBFH2-FUSE2x-Fn | 240V Power Distribution Fuse (FH2) | This kit contains one fuse. Kit catalog numbers vary based on the product frame size, voltage class, and IP rating. See the control bay 240V power distribution fuse replacement procedure for product frame size, voltage class, IP rating, and kit compatibility. | K |
Control Bay Fuse Kits Identification
Provide Feedback