Loading

Universal Remote I/O (RIO)
Allen-Bradley

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.
Loading
  1. Overview
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.

  • Local area network designed for factory-floor applications
  • Connects controllers to remote I/O chassis and other intelligent devices
  • Additional products are available from our Encompass™ Partners

Additional Information

Our PartnerNetwork™ offers complementary product solutions for products with Universal Remote I/O connectivity through the Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.

  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Universal Remote I/O (RIO) Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose