PowerFlex 755TS Fan Use
Fan Type | IP20, NEMA/UL Open Type | IP20, NEMA/UL Type 1 |
|---|---|---|
Control Pod Fan | None | None |
Stirring Fan | None | None |
Heatsink Fan | Present | Present |
Fan Type | IP20, NEMA/UL Open Type | IP20, NEMA/UL Type 1 | IP66, NEMA/UL Type 4X/12 | IP54, NEMA/UL Type 12 |
|---|---|---|---|---|
Control Pod Fan | Present | Present | Present | None |
Stirring Fan | None | None | None | None |
Heatsink Fan | Present | Present | Present | Present |
Fan Type | IP20, NEMA/UL Open Type | IP20, NEMA/UL Type 1 | IP66, NEMA/UL Type 4X/12 | IP54, NEMA/UL Type 12 |
|---|---|---|---|---|
Control Pod Fan | Present | Present | Present | Present |
Stirring Fan | None | None | None | None |
Heatsink Fan | Present | Present | Present | Present |
Fan Type | IP20, NEMA/UL Open Type | IP20, NEMA/UL Type 1 | IP66, NEMA/UL Type 4X/12 | IP54, NEMA/UL Type 12 |
|---|---|---|---|---|
Control Pod Fan | Present | Present | Present | None |
Stirring Fan | Present | Present | Present | Present |
Heatsink Fan | Present | Present | Present | Present |
Fan Type | IP20, NEMA/UL Open Type | IP20, NEMA/UL Type 1 | IP66, NEMA/UL Type 4X/12 | IP54, NEMA/UL Type 12 |
|---|---|---|---|---|
Control Pod Fan | None | None | None | None |
Stirring Fan | Present | Present | Present | Present |
Heatsink Fan | Present | Present | Present | Present |
Fan Type | IP20, NEMA/UL Type 1 |
|---|---|
Control Pod Fan | None |
Stirring Fan | Present |
Heatsink Fan | Present |
Provide Feedback