Modbus Master View
Use Modbus Master view to configure settings for Modbus communication as a Master
device.
Modbus Master View Example

Parameter | Definition | Available Choices |
|---|---|---|
Modbus Format | Determines whether the Modbus transmission format is Modbus
Remote Terminal Unit (RTU) or Modbus ASCII. |
|
Response Timeout | Defines the minimum amount of time that a Modbus client waits for
a response from the server before a new transmission can
begin. | 0…3,600,000 (x1 ms) (default = 200) |
Broadcast Pause | Specifies the delay after the data broadcast. | 0…3,600,000 (x1 ms) (default = 200) |
Retry Count | Specifies the maximum number of times to retry the request. | 0…127 (default = 0) |
Diagnostics | When the controller status is online, open the Diagnostics dialog
to view diagnostic counters for performance and error management
with the Modbus Master. | – |
Baud Rate | Default Value | Valid Range (µs) |
|---|---|---|
1200 | 58000 | 29000…65535000 |
2400 | 28000 | 14000…65535000 |
4800 | 14400 | 7200…65535000 |
9600 | 7200 | 3600…65535000 |
19200 | 3500 | 1750…65535000 |
38400 | 3500 | 1750…65535000 |
57600 | 3500 | 1750…65535000 |
115200 | 3500 | 1750…65535000 |
Baud Rate | Default Value | Valid Range (µs) |
|---|---|---|
1200 | 64000 | 32000…65535000 |
2400 | 32000 | 16000…65535000 |
4800 | 16000 | 8000…65535000 |
9600 | 8000 | 4000…65535000 |
19200 | 3500 | 1750…65535000 |
38400 | 3500 | 1750…65535000 |
57600 | 3500 | 1750…65535000 |
115200 | 3500 | 1750…65535000 |
Select Diagnostics to see the diagnostic information of the Modbus Master channel.
Modbus Master Channel Diagnostics Dialog Example

Provide Feedback