Use the Status Indicators for Troubleshooting
PointMax I/O modules use the following status indicators:
- SA Power Indicator - This indicator operates the same for all PointMax I/O modules.
- Module Status Indicator - This indicator operates the same for all PointMax I/O modules.
- Point Status Indicator - This indicator operates differently based on the module type you are using.
SA Power Status Indicator
Indicator State | Description | Recommended Action |
|---|---|---|
Off | The module is not powered. | Complete the following actions:
|
Steady green | There is SA power to the module. | None |
Steady red | There is no SA power to the module or SA power voltage is not in the valid
range. | Complete the following actions:
|
Module Status Indicators
Indicator State | Description | Recommended Action |
|---|---|---|
Off | The module is not powered. | Complete the following actions:
|
Steady green | The module is operational and all I/O connections are active. | None |
Flashing green | The module has no I/O connections. | Troubleshoot your Studio 5000 Logix Designer application to determine what is
preventing a connection from the module to the controller and correct the
issue. |
Flashing red | One of the following conditions exists:
| Complete one of the following:
|
Steady red | The module experienced a nonrecoverable fault. | Complete the following actions:
|
Point Status Indicators
Indicator State | Description | Recommended Action |
|---|---|---|
Off | One of the following:
| One of the following:
|
Steady yellow | The point is On. | None |
Flashing red | One of the following:
| One of the following:
|
Provide Feedback