Overview View

Use Overview to view the definition of a device, including the device type, revision, electronic keying, connection, and other device-specific values.
Overview View Example

Device Definition

To change the definition of a device, select Device definition in the Overview view.
Device Definition Example
Device Definition includes these parameters:
Device Definition Parameters
Parameter
Definition
Available Choices
Device Type
Displays the device catalog number and type.
Device-specific
Name
Enter an IEC 61131 compliant device name.
If an invalid character is entered in this field, or if the name exceeds 40 characters, the software ignores the character.
All valid values
Description
Enter the description of the device.
All valid values
Slot
Specify the slot number where the device resides. Only slots between 1 and the maximum number of I/O devices are valid depending on the platform.
When the device is created, the slot number defaults to the first available slot position.
When the controller is changed to one supporting a smaller maximum I/O count, the current slot value may no longer be valid.
1…32
Series
Specifies the series of the device.
Device-specific
Revision
Specifies the major and minor revisions of the device. The valid range for minor revision is from 1…255.
Device-specific
Electronic Keying
Defines the electronic keying used for the device. Electronic keying compares the device defined in the project to the installed device. If keying fails, a fault occurs.
For detailed information on Electronic keying, see Electronic Keying in Logix 5000 Control Systems Application Technique, publication LOGIX-AT001.
  • Exact Match
  • Compatible Module
  • Disable Keying
ATTENTION:
Be extremely cautious when using Disable Keying; if used incorrectly, this option can lead to personal injury or death, property damage, or economic loss.
We strongly suggest that you do not use Disable Keying.
If you use Disable Keying, you must take full responsibility for understanding whether the device being used can fulfill the functional requirements of the application.
Connection
Specify the type of data transferred between the device and controller.
For the Listen Only Data choice, the controller and device establish communication without the controller sending any configuration or output data to the device. A full input data connection is established but depends on the connection between the owner-controller and the device.
  • Data
  • Listen Only Data
Output Data
Select the output data type for the device.
  • Data
  • Packed Data
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal