Use the Status Indicators for Troubleshooting
PointMax I/O modules use the following status indicators:
- SA Power Indicator - This indicator operates the same for all PointMax I/O modules.
- Module Status Indicator - This indicator operates the same for all PointMax I/O modules.
- Point Status Indicator - This indicator operates differently based on the module type you are using.
SA Power Status Indicator
Indicator State | Description | Recommended Action |
---|---|---|
Off | The module is not powered. A safety connection cannot be made or maintained. | Complete the following actions:
|
Steady green | There is SA power to the module | None |
Steady red |
A safety connection cannot be made or maintained. | Complete the following actions:
|
Module Status Indicators
Indicator State | Description | Recommended Action |
---|---|---|
Off | The module is not powered. | Complete the following actions:
|
Steady green | The module has a connection to a controller and is operating normally. | None |
Flashing green | One of the following conditions exist:
| Complete the following actions:
|
Steady red | The module experienced a nonrecoverable fault. | Complete the following actions:
|
Flashing red | One of the following conditions exist:
| Complete one of the following:
|
Flashing red/green | This pattern indicates that a UNID for the safety device needs to be
configured. | None |
Point Status Indicators - Safety Digital I/O Modules
Indicator State | Description | Recommended Action |
---|---|---|
Off | One of the following:
| One of the following:
|
Steady yellow | The point is On. | None |
Flashing red | The module experienced one or more recoverable faults. | Locate and correct the faults. |
Steady red | One of the following:
| One of the following:
|
Provide Feedback