Safety Input Module Safety Data

5034-IB8S and 5034-IB8SXT Digital Safety Parameter Data
Attribute
Point Operation Type
Single Channel
Dual Channel (at controller instruction)
Total Failure Rate (λ (safety related))
3.93497E-06
3.98296E-06
Safe Failure Fraction (SFF)
99.997%
99.997%
Safe Failure Rate (λ
S
)
1.96748E-06
1.99148E-06
Diagnostic Coverage (DC)
99.993%
99.994%
Safe Detected Failure Rate (λ
SD
)
1.96736E-06
1.99136E-06
Safe Undetected Failure Rate (λ
SU
)
1.28515E-10
1.23271E-10
Dangerous Failure Rate (λ
D
)
1.96748E-06
1.99148E-06
Dangerous Detected Failure Rate (λ
DD
)
1.96736E-06
1.99136E-06
Dangerous Undetected Failure Rate (λ
DU
)
1.28515E-10
1.23271E-10
Diagnostic Test Interval (DTI) (hours)
8
8
Hardware Fault Tolerance (HFT)
0
1
Spurious Trip Rate (STR)
3.949E-06
4.118E-06
Mean Time to Failure, Spurious (MTTF-spurious), (hours)
253259
242837
PFH (1/hours)
1.285E-10
1.233E-10
PFD
avg
, at Mission Time of 20 years
1.126E-05
1.080E-05
Safety Reaction Time (SRT), (millisecond)
If RPI changes, SRT (ms) = (RPI - 2) + 7 ms
7 @ RPI of 2 ms
7 @ RPI of 2 ms
Mean Time to Fail Dangerous (MTTF
D
) = 1/λ
D
Mean Time to Repair (MTTR) is 8 Hours = DTI
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal