Diagnostic Assembly
- Diagnostic Digital Safety 8 Point Assembly A
- Instance ID = 0x8013 (32,787)
- Size = 320 bytes
Diagnostic Assembly Instance – 32,787NameData TypeSize in BytesRunModeBOOL1InfoBits_Pad1BOOLDiagnosticActiveBOOLCIPSyncValidBOOLCIPSyncTimeoutBOOLInfoBits_Pad5BOOLFieldPowerOffBOOLInfoBits_Pad7BOOLDiagnosticSequenceCountSINT1DiagBits_Pad0BOOL2DiagBits_Pad1BOOLDiagBits_Pad2BOOLDiagBits_Pad3BOOLDiagBits_Pad4BOOLDiagBits_Pad5BOOLDiagBits_Pad6BOOLDiagBits_Pad7BOOLDiagBits_Pad8BOOLDiagBits_Pad9BOOLBaseUnsupportedFaultThis field is not used, but you must include it in the data structure.BOOLBaseIDFaultThis field is not used, but you must include it in the data structure.BOOLFlashUpdateRequiredBOOLSelfTestFaultBOOLDiagBits_Pad14BOOLDiagBits_Pad15BOOLPadDINT4LocalClockOffsetLINT8LocalClockOffsetTimestampLINT8GrandMasterClockID[8]SINT8Points [0…3]See Diagnostic Digital Diagnostics Safety Channel with Demand (Input)288 - Diagnostic Digital Safety 8 Point Assembly B
- Instance ID = 0x8014 (32,788)
- Size = 288 bytes
Diagnostic Assembly Instance – 32,788NameData TypeSize in BytesPoints [4…7]See Diagnostic Digital Diagnostics Safety Channel with Demand (Input)288 - Diagnostic Digital Safety 16 Point Assembly C
- Instance ID = 0x31F (799)
- Size = 352 bytes
Diagnostic Assembly Instance – 799NameData TypeSize in BytesPoints [8…11]Diagnostic Digital Safety Diagnostics 2 Input Channel (Output)352
Diagnostic Counters
Diagnostic Counters Assembly for I/O
- Instance ID = 0x301 (769)
- Size = 16 bytes
Name | Data Type | Size in Bytes |
---|---|---|
RunMode | BOOL | 1 |
InfoBits_Pad1 | BOOL | |
DiagnosticActive | BOOL | |
InfoBits_Pad3 | BOOL | |
InfoBits_Pad4 | BOOL | |
InfoBits_Pad5 | BOOL | |
InfoBits_Pad6 | BOOL | |
InfoBits_Pad7 | BOOL | |
DiagnosticSequenceCount | SINT | 1 |
CIPConnections | INT | 2 |
CIPLostPackets | DINT | 4 |
CIPTimeouts | DINT | 4 |
CPUUtilization | INT | 2 |
Pad | INT | 2 |
Provide Feedback