OptixPanel operator panels
OptixPanel™
operator panels give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios, and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.OptixPanel™
operator panels are available in both standard and compact versions.Feature | OptixPanel™ Standard operator panels![]() | OptixPanel™ Compact operator panels![]() |
|---|---|---|
Screen size | 7…21.5 in screen size | 4 and 7 in. screen size |
Bezel options, aspect ratios, and touch screen technologies |
|
|
Connectivity options |
|
|
FactoryTalk® Industrial Automation Software |
|
|
For more information | OptixPanel™ Compact Operator Panels User Manual, publication 2800C-UM001. | OptixPanel™ Standard Operator Panels User Manual, publication 2800S-UM001. |
Provide Feedback