Feature tokens
Each
FactoryTalk® Optix™
runtime entitlement corresponds to a "token container", within which designers can select and activate the functions necessary to develop an application. Feature tokens function as a unit of currency and accumulate as you configure more features in an application. Each function has a token value associated with it, and some functions can be used for free without having a token cost. You can upgrade your entitlement at any time to allow application expansion, and there is an unlimited option that gives you maximum flexibility and expansion. The selection of components and functions to be activated and used in the project is done at the time of programming with
FactoryTalk® Optix Studio™
. FactoryTalk® Optix™
runtime verifies that the total amount of tokens associated with all features activated is within the token limit of your purchased entitlement.Examples of features that affect the sizing of your application include the following:
- Controller connections
- Multiple web clients
- Alarming
- Recipe
- PDF reports
- Data logging
- Database connectivity
- OPC UA connectivity
Station Runtime—Lite | Station Runtime—Standard | Station Runtime—Pro | ||||
|---|---|---|---|---|---|---|
Package size | XS | S | M | L | XL | Unlimited |
Feature tokens included | 5 | 8 | 11 | 15 | 21 | Unlimited |
Supported feature tokens
The tables in this section describe the features available with
FactoryTalk® Optix™
and the number of feature tokens that are required to use them.Feature | No. of tokens |
|---|---|
Core framework, graphics, data controls, charts, user management | Free |
Native HMI graphic rendering (1 client) | 1 |
HTML5 HMI graphic rendering (1 web client) | 1 |
HTML5 HMI graphic rendering (up to 3 web clients) | 2 |
HTML5 HMI graphic rendering (up to 5 web clients) | 3 |
HTML5 HMI graphic rendering (up to 10 web clients) | 5 |
HTML5 HMI graphic rendering (up to 20 web clients) | 7 |
Alarming | 1 |
Event Logger (includes Alarm History) | 1 |
Runtime retentivity | 1 |
Data logger | 1 |
Recipes | 1 |
Basic PDF reporting | 1 |
Audit signature | Preview |
Active directory authentication | 1 |
Feature | No. of tokens |
|---|---|
OPC UA client: FactoryTalk® Optix™ is a client to another OPC UA server | |
OPC UA Client – (connected to 1 server) | 1 |
OPC UA Client – (connected to multiple servers) | 2 |
OPC UA server: FactoryTalk® Optix™ is a server to other OPC UA clients | |
OPC UA Server – (1 connected client) | 1 |
OPC UA Server – (up to 3 connected clients) | 2 |
OPC UA Server – (up to 5 connected clients) | 3 |
OPC UA Server – (up to 10 connected clients) | 5 |
OPC UA Server – (up to 20 connected clients) | 7 |
Feature | No. of tokens |
|---|---|
Database – Embedded (single database) | 1 |
Database – ODBC (1 database connection) | 1 |
Database – ODBC (up to 3 database connections) | 2 |
Database – ODBC (up to 5 database connections) | 3 |
Feature | No. of tokens |
|---|---|
MQTT broker | Preview |
MQTT subscriber | Preview |
MQTT publisher | Preview |
Feature | No. of tokens |
|---|---|
For Logix 5000® controllers | |
1 controller connection | Free |
Multiple controller connections | 1 |
For non- Allen-Bradley® controllers | |
1 controller connection | 1 |
Multiple controller connections | 2 |
Runtime tag upload from controller (Siemens S7, Beckhoff) | 1 |
Supported communication drivers include:
- Allen-Bradley®EtherNet/IP™driver
- Microcontroller driver
- Modbus driver
- Mitsubishi MELSEC FX3U
- OmronEtherNet/IP™driver
- Omron FINS driver
- Siemens S7 TCP driver
- Siemens S7 TIA PROFINET driver
Provide Feedback