FactoryTalk Optix Studio versus FactoryTalk Optix Studio Pro
The features set varies for
FactoryTalk® Optix™
Studio and FactoryTalk® Optix™
Studio Pro.Use this list to determine the
FactoryTalk® Optix™
Studio version that is best for your system.
Feature | FactoryTalk® Optix™ Studio | FactoryTalk® Optix™ Studio Pro |
|---|---|---|
Install FactoryTalk® Optix™ Studio on your computer. | ||
Build FactoryTalk® Optix™ Applications on your computer. | ||
Save FactoryTalk® Optix™ Applications locally on your computer or local drive. | ||
Deploy FactoryTalk® Optix™ Applications from your computer. | ||
Build FactoryTalk® Optix™ Applications using the web-based FactoryTalk® Optix™ Studio environment. | ||
Save FactoryTalk® Optix™ Applications to remote repository and track changes with version control. | ||
Save FactoryTalk® Optix™ libraries to remote repository and track changes with version control. | ||
Multiple people can work on the same FactoryTalk® Optix™ Application simultaneously using the version control. | ||
Deploy FactoryTalk® Optix™ Applications to local devices from the cloud. This feature requires FactoryTalk Remote Access. | ||
Connect to and monitor local devices from the cloud. This feature requires FactoryTalk Remote Access. | ||
Customer Technical Support |
Provide Feedback