Loading

Variable Frequency Drive (VFD)
Allen-Bradley

Industry-leading PowerFlex AC and DC variable frequency drives and Kinetix servo drives deliver flexible low voltage and medium voltage motor control solutions
Start Here
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Drives Chevron UpChevron Up
Low Voltage AC Drives Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
Allen-Bradley Armor PowerFlex drive frame A front
Armor PowerFlex Drives
Our Armor PowerFlex 35-series On-Machine drive system provides an integrated, near-motor, pre-engineered solution designed for harsh environments.
Group of 6 PowerFlex 755TS VFDs
PowerFlex 755TS Low Voltage VFD
With predictive analytics, a PowerFlex 755TS variable frequency drive (VFD) helps increase productivity and uptime. Plus, reduce energy and maintenance costs.
Allen-Bradley PowerFlex 755T XT frame 10 front plus family.jpg
PowerFlex 755T Low Voltage VFD
Our PowerFlex® 755T low voltage variable frequency drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity.
25A PowerFlex 523
Our PowerFlex® 523 AC Drives provide an innovative, modular design that supports fast and easy installation and configuration.
25B PowerFlex 525
Our PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options.
25C PowerFlex 527
Our PowerFlex® 527 AC Drives are designed to work exclusively with our Logix PACs to leverage the capabilities of the controller and use Studio 5000 Logix Designer™ to help simplify machine development and use.
Two tall, gray side-by-side metal cabinets comprise the PowerFlex 6000T variable frequency drive unit from Rockwell Automation – used to control motors in heavy industrial applications.
PowerFlex 6000 Medium Voltage Drive (VFD)
The high-performance medium voltage VFD for new and retrofit constant and variable-torque motor control applications: pumps, conveyors, mixers & chillers
PowerFlex 7000 Medium Voltage VFD
Our PowerFlex 7000 medium voltage drives (VFDs) offer precise motor speed and torque control for industrial applications, increasing productivity & savings.
22F PowerFlex 4M
Our PowerFlex® 4M AC Drives offer feed-through wiring and easy programming that provides the flexibility to handle a broad range of applications.
22A PowerFlex 4
Our PowerFlex® 4 AC Drives are designed to meet global OEM and end-user requirements for simplicity, space savings, and cost efficiency.
22B PowerFlex 40
Our PowerFlex® 40 AC Drives provide OEMs, machine builders, and end users with performance-enhancing motor control in an easy-to-use compact package.
22D PowerFlex 40P
Our PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design.
22C PowerFlex 400
Our PowerFlex® 400 AC Drives are optimized for control of commercial and industrial fans and pumps.
20F PowerFlex 753
Our PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features.
20G PowerFlex 755
Our PowerFlex® 755 AC Drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors.
20A PowerFlex 70
Our PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability.
20B PowerFlex 700
Our PowerFlex® 700 AC Drives control three-phase induction motors in applications with requirements ranging from the simplest speed control to the most demanding torque control.
20L PowerFlex 700L
Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure.
20D PowerFlex 700S
Our PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.
20S PowerFlex SCR Bridge
Our Bulletin 20S SCR Bridge is a non-regenerative DC bus supply that supplies power to AC drives that have a common DC bus input.
Armor PowerFlex On-Machine Motor Control
Our Armor PowerFlex® AC drive is a new generation of On-Machine® motor control that provides integrated Gigabit Dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and Hardware and Network Safety features.
Powerflex 7000 with Arc Flash Resistance
Our PowerFlex® 7000 Drive System with ArcShield™ technology provides an arc fault rating up to 50 kA and meets Type 2B accessibility protection standards.
20P PowerFlex DC
Our full line of PowerFlex® DC drive products includes PowerFlex DC digital drives, PowerFlex DC standalone regulators (SAR), and PowerFlex DC field controllers.
9303 DriveTools SP
DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives.
PowerFlex 755TM Common Bus Drive Systems Overview
Watch this video to learn more about PowerFlex 755TM common bus drive systems.
PowerFlex TotalFORCE Technology Video
Learn how this patented motor control technology can help improve your operations.
Female engineer in factory setting, dressed with yellow safety vest, headphones and hard hat, standing in front of machinery
Smart VFD Technology
Increase productivity with a PowerFlex VFD, variable frequency drive. Real-time predictive analytics increase throughput, uptime, energy savings.
700AFE PowerFlex Regenerative
Our Bulletin 700AFE Active Front End (AFE) regenerative DC bus supply are discontinued and no longer available for sale. Customers are encouraged to migrate to our PowerFlex 755T Drives.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Looking for a way to simplify machine design while improving system performance? A PowerFlex® VFD or DC drive handles both low voltage and medium voltage applications. With a comprehensive range of power options and innovative features, our VFDs can bring performance and capability to a wide variety of industries and applications.

Find out how you can:

  • Increase the energy efficiency of your drive
  • Increase productivity with a PowerFlex VFD
  • Increase throughput, uptime, energy savings
Allen-Bradley logo
Loading
Calculate the Energy Efficiency of Your Drive
hand under lighted lightbulb with green/black background
Tools
Calculate the Energy Efficiency of Your Drive

Be confident your Allen-Bradley VFD meets the IEC 61800-9-2 standard and compare our energy efficiency to the competition.

Learn More
Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More
ROK Talk on Drives Podcast Series
An Allen-Bradley hexagon logo encased in a microphone head. Text next to it saying ROK Talk on drives.
ROK Talk on Drives Podcast Series

Listen and learn how advancements in low voltage VFDs, medium voltage VFDs and servo drives help industrial companies move forward to the future of manufacturing.

See all episodes

Expand predictive maintenance to your plant

By combing FactoryTalk® Analytics™ GuardianAI™ with PowerFlex 755TS, you can get an unprecedented view into the health of your plant assets. 

This solution continuously monitors variable frequency drives and plant assets and alerts you to problems before they occur, giving you more time to plan and act. With actionable insights, you can reduce risk, optimize maintenance plans and keep applications running more reliably. 

Loading

Drive Software

Our PowerFlex® drive software provides you with an easy way to configure your VFD. Select the tool that best fits your need: DriveTools™, Connected Component Workbench, and for your Logix controlled applications use Studio 5000 Logix Designer® software. Each drive configuration tool provides an interface for easy programming, maintenance, and operation of your PowerFlex drive.

Studio 5000 Logix Designer
person working on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® is an intuitive programming environment that allows users to work collaboratively to design and maintain their systems.

View All
Connected Components Workbench
design configuration software
Software
Connected Components Workbench

Simplify standalone machine development and reduce design time for multiple industries with the Connected Components Workbench™ software.

Get Started
DriveTools SP Software
DriveTools
Software
DriveTools SP Software

DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

View All

Complete Your Smart Machine

Build your ideal system using technologies that drive your people and processes forward.

Loading
Loading
Loading
Loading
Loading
Loading
Loading
Loading

Simplify Your Processes with the Right Resources and Support

red knowledgebase icon

Knowledgebase

Browse the databse of questions and answers on a variety of products and technologies.

Get Answers

Handshake

PartnerNetwork

Our PartnerNetwork™ program provides customers with an integrated team of engineering specialists and suppliers that are leaders in the automation and manufacturing industry.

Learn More

Arrow up

LifecycleIQ

Our LifecycleIQ™ Services connect, secure, mobilize, and scale your manufacturing operations for greater performance, reliability, safety, and ongoing innovation.

Get started


Recommended for You for VFD

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Variable Frequency Drive (VFD) Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose