Loading
OptixPanel Graphic Terminals
New Product

OptixPanel Graphic Terminals
Allen-Bradley

What makes our new graphic terminals stand out? OptixPanel™ graphic terminals give you a PC-like user experience in a sealed HMI appliance.
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

What makes our new graphic terminals stand out? OptixPanel™ graphic terminals give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and smaller applications can benefit from the superior price-performance ratio. These graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.

Allen-Bradley logo

Simplify your plant floor

OptixPanel terminals can make administration easier. Since the operating system is not accessible there is no need for antivirus software. They are also available in screen sizes from a 21.5” widescreen to 4.3”, which is about the size of a mobile phone. These terminals are more budget-friendly and deliver an economical solution for machine-level applications.

OptixPanel graphic terminals run FactoryTalk® Optix™ and FactoryTalk® Remote Access™ software, providing flexibility, scalability and enhanced connectivity.

OptixPanel Graphic Terminals have Real Benefits
Woman using the touchscreen on the OptixPanel Standard graphic terminal facing right.
eBook
OptixPanel Graphic Terminals have Real Benefits

OptixPanel graphic terminals can be used as an alternative to industrial computers. They are easier to administer, have many more screen size options and are ideal for smaller applications


Loading

Integrated with the latest FactoryTalk® software

OptixPanel graphic terminals integrate with FactoryTalk Optix software allowing cloud-based access to process data leveraging communication standards like OPC UA and MQTT. Develop your applications independently with a local desktop editor, or collaboratively in the cloud on FactoryTalk® Optix Studio™ through a web browser. Built-in drivers support connections to all types of controllers. SaaS-enabled workflows will enable your team to collaborate anytime, from anywhere, with change tracking and versioning that automatically keeps track of who did what and when.


Streamline your Operations

Use FactoryTalk Optix software with the OptixPanel graphic terminal for a complete system

Ethics

Scalability

Develop your HMI without being tied to specific display hardware. The system senses the screen size of the target system and adjusts automatically.

Arrow Gear

Modularity

License and deploy only the functionality that you want for your specific application. Purchase expansions as required to expand the system as your needs change.

Desktop-Monitor-Software-Design

Extensibility

C# scripting and the FactoryTalk Optix API provide access to any object in a project, so you can build highly customized applications or even automatically create projects via scripting, during design and at runtime.

Access your OptixPanel HMI system from anywhere with FactoryTalk® Remote Access™ software

Secure

Provides secure management, with capabilities to update and maintain projects and troubleshoot and configure devices remotely, including inviting users to collaborate via FactoryTalk® Hub™

Transparent

OptixPanel Standard graphic terminals function as a remote gateway, providing FactoryTalk Remote Access to controllers and other products on the remote subnetwork

Product Configurations

Optix panel standard 2800S-215FM-N1S HMI80Q 215 W PCAP ATEX right

OptixPanel Standard Graphic Terminal

  • Available from 7” to 21.5" screen size
  • Includes various bezel options, aspect ratios and touch screen technologies
    • Aluminum widescreen or 4:3 with single touch analog resistive screen
    • Aluminum True Flat 4:3 with single touch analog resistive screen
    • Aluminum and glass widescreen with PCAP multitouch screen
    • Stainless-steel IP69K widescreen with single touch analog resistive screen
    • Screen support for gestures (swipe, pinch, and so on) in the multitouch variants
  • Supports various connectivity options
    • Two USB 3.0 ports
    • Two Gigabit Ethernet ports
      • Ability to operate independently on two networks
      • Ability to enable FactoryTalk Remote Access connectivity to devices on the local subnetwork
  • One DB9 serial port (RS232/422/485) isolated
  • Runs FactoryTalk Remote Access Pro
  • Runs FactoryTalk Optix with 11 feature tokens, upgradeable to 15
  • Includes FactoryTalk® Optix™ Runtime Medium license (11 feature tokens), upgradable to Large (15 feature tokens)
  • Includes FactoryTalk® Remote Access™ Runtime Pro license
Optix panel compact 2800C-070AS-1S HMI55Q ALU 4 right side view

OptixPanel Compact Graphic Terminal

  • Available in 4” and 7” screen sizes making some applications easier
  • Includes various bezel options and touch screen technologies
    • Aluminum Widescreen with single touch analog resistive screen
    • Aluminum and glass widescreen with PCAP multitouch screen
    • Screen support for gestures (swipe, pinch, and so on) in the multitouch variants
  • Supports various connectivity options
    • One USB 2.0 port
    • One Gigabit Ethernet port
    • One DB9 serial port (RS232/422/485) non-isolated
  • Runs FactoryTalk Remote Access Basic
  • Runs FactoryTalk Optix with 8 feature tokens, upgradeable to 11
  • Includes FactoryTalk® Optix™ Runtime Small license (8 feature tokens), upgradable to Medium (11 feature tokens)
  • Includes FactoryTalk® Remote Access™ Runtime Basic license, upgradable to Pro license
OptixPanel Standard Graphic Terminal
Close up of woman's hand using the touchscreen of an OptixPanel graphic terminal
OptixPanel Standard Graphic Terminal

OptixPanel Standard graphic terminals have a larger screen size and ability to operate independently on two networks.

OptixPanel Compact Graphic Terminal
Man wearing hard hat and safety glasses on factory floor using a touchscreen on the OptixPanel Compact graphic terminal.
OptixPanel Compact Graphic Terminal

OptixPanel Compact graphic terminals are available in smaller physical sizes making certain applications easier. 

Loading
Loading
Loading

Tools & Resources

Loading
Loading
Loading

Certifications
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked
  • KCC
  • RCM
  • UKCA Marked
  • UL Listed

 

Learn about our related products

FactoryTalk Optix
FactoryTalk
Product
FactoryTalk Optix

FactoryTalk® Optix™ can help improve your process, efficiency and deliverables – in one easy-to-access tool.  Take advantage of new levels of collaboration, scalability and interoperability to achieve your HMI vision.

Product Details
ASEM 6300 Industrial Computers
An OptixPanel HMI panel with a touchscreen displaying a 3D model of a partially filled container, with several dials.
Product
ASEM 6300 Industrial Computers

Our ASEM™ 6300 line of industrial PCs, thin clients, and monitors are designed to help you optimize your operation. Our industrial ASEM 6300 PCs and thin clients combine with FactoryTalk® View human machine interface (HMI) software and ThinManager® thin client management software to create a complete visualization system.

Product Details
PanelView 5000 Graphic Terminals
PanelView 5000
Product
PanelView 5000 Graphic Terminals

Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provide enhanced Logix integration that uses Studio 5000 View Designer™ software. This integration lets engineers enter configuration information once and use it for the entire automation design. 

Product Details
PanelView Plus 7
PanelViewPlus7-4in.1920
Product
PanelView Plus 7

Our Bulletin 2711P PanelView™ Plus 7 Graphic Terminals are available in standard and performance versions. Our performance versions are available in conformal coat, stainless steel and on-machine (ArmorView™ Plus 7) options, offering flexibility to meet your specific needs. 

Product Details

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Visualization Solutions Selection Guide VIEW-SG001_-EN-P
OptixPanel Operator Panels Specifications 2800-TD001_-EN-P
Installation Instructions Publication
OptixPanel Compact Operator Panels Installation 2800C-IN001_-EN-P
OptixPanel Standard Operator Panels Installation 2800S-IN001_-EN-P
User Manuals Publication
OptixPanel Compact Operator Panel User Manual 2800C-UM001_-EN-P
OptixPanel Standard Operator Panel User Manual 2800S-UM001_-EN-P
Product Profiles Publication
OptixPanel Compact Graphic Terminals Product Profile 2800C-PP001_-EN-P
OptixPanel Standard Graphic Terminals Product Profile 2800S-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left OptixPanel Graphic Terminals Chevron RightChevron Right