Get the benefits of FactoryTalk® Optix™ and FactoryTalk® Remote Access™ without rearchitecting your automation system. OptixEdge Advanced Edge Gateway features a preloaded wizard to set up connections from your control system to the cloud using MQTT, as well as the option to develop your own application to gather, process and visualize data at the edge. By adding this compact book mount device to your control system, users can set up a secure connectivity to almost any automation network with purpose-built protocol drivers.
- Product Selection
- Overview
- Certifications
Streamlined data collection from various sources
- Connect to your plant network via the LAN port to collect data from heterogeneous systems
- Interface seamlessly with most common automation protocols
- Exchange data with higher-level systems using the full OPC UA with Companion Specs
- Ideal for both new (greenfield) and existing (brownfield) installations, including scenarios where the 1756-EEC module cannot be used
- Reduce engineering effort and standardize your solution across different use cases
Built-in FactoryTalk Optix Wizard for cloud-ready data flows
Flexibility and scalability with Docker containers support
- Run only what’s essential by deploying your own custom applications in isolated Docker containers
- Operate within a secure, closed Linux-based OS to minimize attack surfaces
- Maximize resource efficiency while maintaining the flexibility to adapt or scale as needed
- Enable modular, maintainable solutions that can evolve with your project or plant requirements
Improved operational efficiency through secure remote access
- Establish a secure VPN connection using FactoryTalk® Remote Access™ and Rockwell Automation’s cloud infrastructure
- Remotely commission, program, troubleshoot, or update the OptixEdge and connected devices via the WAN port
- Physically lock the WAN port using a DC input to disable external access when not required
- Connect a DC pilot device or tower light to monitor active remote connections with clear visual indicators
Edge Value Drivers in Manufacturing
Monitoring and Control
Allows for immediate data processing and decision making on the plant floor, which is crucial for applications like safety monitoring or real-time quality control
Predictive Maintenance
By analyzing data from machinery and equipment locally, the ability to predict when maintenance is needed quickly results in reduced downtime
Enhanced Automation
Supports advanced automation by enabling faster data processing and communication between machines
Data Filtering and Contextualization
Provides the ability to filter and contextualize raw data before sending it to the cloud, which reduces the amount of data being transmitted. Additionally, transmitting less data to the cloud can provide cost savings
Improved Security and Compliance
Processing data locally helps protect sensitive information and ensures compliance and adheres to regulations for specific industries
Technical Specifications
| HMI Runtime | FactoryTalk® Optix™ XS size (5 tokens) |
FactoryTalk® Optix™ S size (8 tokens) |
|
|---|---|---|---|
| HMI Software | Web wizard to easily create your Industrial IoT application | ||
| Remote Assistance SW | FactoryTalk® Remote Access™ Pro | ||
| Other Softwares | 3rd party | Docker containers support | |
| Networking | NAT, NAT1:1, Routing, Internet Sharing * | ||
| Protection Grade IP | IP rating | IP20 | |
| NEMA rating | UL Type 1 (indoor only) | ||
| Case | Installation | DIN rail / Book mounting | |
| Material | Aluminum | ||
| Processor, RAM, Mass Storage | i.MX 8M Plus CPU, 4GB RAM, eMMC in pSLC mode with ~12GB for customer's application and containers |
||
| Storage Expansion | 1x MicroSD slot on board with external access (push-push) | ||
| Interfaces | LAN | 2x Gigabit Ethernet (RJ45) | |
| USB | 1x USB 3.0 (Type-A / host) | ||
| Serial | 1x RS232/422/485 (DB9M) isolated | ||
| Digital Inputs/Outputs | IN: enable FTRA Network connection, restart Device OUT: FTRA Network connection status, Remote connection status |
||
| Operating Temperature | 0...+50 °C | ||
| Approvals | REACH, RoHS, WEEE, CE Marked, cULus Listed, KC, UKCA Marked, RCM, MOROCCO, ODVA | ||
*available after release via firmware update
Learn about our related products
- REACH
- RoHS
- WEEE
- CE (EMC)
- cULus
- KC
- UKCA
- RCM
- Morocco
- ODVA
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.