- Ideal for mid-level safety applications that are too complex for safety relays, yet too simple for full-sized safety PLCs
- Integrates with Guard I/O™ modules to expand the number of safety devices you can control
- Provides data to standard PLCs and HMIs through EtherNet/IP™ or DeviceNet™
- Lets you configure and program through RSNetWorx™ for DeviceNet software (required for EtherNet/IP controller)
- Product Selection
- Overview
- Documentation
Overview
Our SmartGuard™ 600 controllers bridge the gap between a safety relay system and a safety PLC. They are ideally sized for applications that cannot be solved with safety relays, or are very cumbersome to solve with relays, but are not complex enough for a traditional safety PLC like a GuardLogix® or GuardPLC™ controller.
SmartGuard™ 600 Controllers with Safety feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.
Additional Information
- Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Software
Certifications
- c-UL-us
- UL listed for Class 1 Division 2 Groups A, B, C, D Hazardous Locations
- UL Certified for Functional Safety
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Applications
Our SmartGuard™ 600 controllers bridge the gap between a safety relay system and a safety PLC. They are ideally sized for applications that cannot be solved with safety relays, or are very cumbersome to solve with relays, but are not complex enough for a traditional safety PLC like a GuardLogix® or GuardPLC™ controller.
Use the SmartGuard 600 controller in safety applications including:
- E-Stop
- Light Curtain
- Safety Gate
- Two Hand Control
- Multi-zone Control
- Perimeter Guarding
You may also be interested in
Documentation
| Installation Instructions | Publication |
|---|---|
| SmartGuard 600 Controllers Installation | 1752-IN001_-EN-P |
| User Manuals | Publication |
|---|---|
| SmartGuard 600 Controllers User Manual | 1752-UM001_-EN-P |
| SmartGuard 600 Controller Safety Reference Manual | 1752-RM001_-EN-P |
| Safety Accelerator Toolkit Quick Start | IASIMP-QS005_-EN-P |